HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL6017_PRODIMAGE
WBP_HBL6017_PRODIMAGE

Straight Blade Devices, Accessories, Weatherproofing Accessory, Device Boot, Black.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6017

Straight Blade Devices,Accessories,Weatherproofing Accessory, Device Boot, Black.

Product details

General

Catalog Number

HBL6017

Color

Black

EU RoHS Indicator

Contact Manufacturer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Accessory

Style

Seal-Tite triple seal

UPC

783585809182

Dimensions

Dimensions

2.6 in x 1.84 in x 1.84 in

Height

1.84 in

Length

2.6 in

Weight

0.15 lb

Width

1.84 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

1680