HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL6MGRPT6_PRODIMAGE
WBP_HBL6MGRPT6_PRODIMAGE
WBP_HBL6MGRPT6_open_PRODIMAGE
WBP_HBL6MG6_app_PRODIMAGE
WBP_HBL6MG6_app-1_PRODIMAGE

Power Strips, Medical Grade, 6) Outlet, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 6' Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6MGRPT6

Power Strips, Medical Grade, 6) Outlet,15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 6' Cord

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

Product details

General

Catalog Number

HBL6MGRPT6

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Health Care Outlet Assemblies

Type

Metallic

UPC

783585478203

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5