WBP_HBL6RPT6_PRODIMAGE
WBP_HBL6RPT6_PRODIMAGE
WBP_HBL6RPT6_front_PRODIMAGE

15A 6 outlet RPT

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6RPT15

15A 6 outlet RPT

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
6
Series
RPT
Type
Hospital Grade
UPC
783585452494

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 V

Conductor Related

Cord Length
15 ft

Logistics

Carton Quantity
5