HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL701F_PRODIMAGE
WBP_HBL701F_PRODIMAGE
WBP_HBL701F_front_PRODIMAGE

1-Device Cable Protector Plate, Flat

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL701F

Wall Boxes, 1-Device Cable Protector Plate, Flat

  • Flat - one gang covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place
  • Made from zinc, pre-coated, steel
  • 3.0 cu. in. capacity
  • UL CSA listed

Reusable; Protects box interior

Product details

General

Accessory Type

Covers

Application

Sheetrock

Catalog Number

HBL701F

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697208

Certifications And Compliance

Certified Listed

UL Listed, CSA Certified

Industry Standard(s)

UL Listed, CSA Certified

Logistics

Carton Quantity

100

Resources and downloads