HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL7302C_PRODIMAGE
WBP_HBL7302C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 4-Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7302C

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 4-Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60P, Black, Single Pack.

Product details

General

Catalog Number

HBL7302C

Color

Black

Cord Range

0.625"-1.310"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

7.5

Material

Nylon

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Non-Grounding

Type

Plug

UPC

783585015378

Dimensions

Dimensions

4.13 in x 2.88 in x 2.88 in

Height

2.88 in

Length

4.13 in

Weight

0.8 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

120/208 VAC

Voltage Rating Description

3 Phase 120/208 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed, File E2186, Listed To UL Standard 498

Nema Rating

18-60P

Logistics

Carton Quantity

5

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing