HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL7371_PRODIMAGE
WBP_HBL7371_PRODIMAGE

Locking Devices, Twist-Lock®, Industrial, Combination Face Duplex Receptacle, 15A 125V/10A 250V, 15A 125 V, 2-Pole 3-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7371

Locking Devices, Twist-Lock®, Industrial, Combination Face Duplex Receptacle, 15A 125V/10A 250V,15A 125 V, 2-Pole 3-Wire Grounding, 5-15R and Non NEMA, Screw Terminal, Brown, 2) Feeds 1) Return

Standard

Product details

General

Application

Heavy Duty

Catalog Number

HBL7371

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Combination Duplex Receptacles

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Base - RTP
  • Face - Reinforced thermoplastic polyester
  • Power Contacts - .032" (.81) Brass

UPC

783585237152

Dimensions

Dimensions

3.28 in x 1.5 in x 0.88 in

Display Size

Standard Sized Product

Height

0.88 in

Length

3.28 in

Weight

0.25 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15/10 A,15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125 V;250 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • UL Listed to UL498 File E2186

Nema Rating

5-15R

Logistics

Carton Quantity

10