WBP_HBL7862FWD_PRODIMAGE
WBP_HBL7862FWD_PRODIMAGE

Switches and Lighting Control, Motor Disconnect, 2-Pole, 60A 600V, Front Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7862FWD

Switches and Lighting Control, Motor Disconnect, 2-Pole, 60A 600V, Front Wired

Front Wired

Product details

General

Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
20
Item Type
Open Switch
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2 Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
Standard Toggle
Type
Front Wire
UPC
783585202891

Dimensions

Display Size
Standard Sized Product
Weight
0.7 lb

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Wattage
36000

Certifications And Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity
10