WBP_HBL7883D_PRODIMAGE
WBP_HBL7883D_PRODIMAGE
WBP_HBL7883D_front_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 80A 600V AC, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7883D

Switches and Lighting Controls, Industrial Grade, Manual Motor Controllers, Motor Disconnects, Three Pole, 80A 600V AC, Back and Side Wired

Standard Product

Product details

General

Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
40
Item Type
Open Switch
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3 Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series
Standard Toggle
Type
Back Wire
UPC
783585202938

Dimensions

Display Size
Standard Sized Product
Weight
0.85 lb

Electrical Ratings

Amperage Rating
85 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
85 A
Current Rating
85 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Wattage
51000

Certifications And Compliance

Industry Standard(s)
  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity
10
Pallet Quantity
1300