HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL8432C_PRODIMAGE
WBP_HBL8432C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Plug Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30P, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8432C

Straight Blade Devices, Plug Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30P, Single Pack.

  • Catalog number, ratings and certifications molded in face
  • Gripping ribs provide secure gripping area
  • Supertough nylon housing

Product details

General

Catalog Number

HBL8432C

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage : Withstands 2,000V minimum
  • Mechanical: Terminal Accommodation: #12 AWG through #4 AWG copper wire only
  • Terminal Identification :Terminals identified in accordance with UL 498 and CSA
  • Environmental: Flammability: UL 94 HB
  • IP Suitability: IP20
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015415

Dimensions

Weight

0.85 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)

  • UL Listed File E1706
  • Certified to CSA

Nema Rating

15-30P

Logistics

Carton Quantity

5

Pallet Quantity

765

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing