HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL8469V_PRODIMAGE
WBP_HBL8469V_PRODIMAGE

Straight Blade Devices, Female Connector Body, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8469V

Straight Blade Devices, Female Connector Body, Valise Series, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White, Single Pack.

Standard Product

Product details

General

Application

Catalog Number

HBL8469V

Color

White

Cord Range

0.300"-0.660" (7.6-16.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Insulation

Insulated Body

Item Type

Valise Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-#12 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Assembly Screws - Stainless steel
  • Cable Inserts - PPO
  • Contacts - Brass
  • Housing - Nylon

Style

Valise

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585019406

Dimensions

Dimensions

2.63 in x 1.25 in x 1.13 in

Display Size

Standard

Height

1.13 in

Length

2.63 in

Weight

0.15 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#18AWG to #12AWG

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No 42 File 280C
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E1706

Nema Rating

6-20R

Logistics

Carton Quantity

10