HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL989_PRODIMAGE
WBP_HBL989_PRODIMAGE
WBP_HBL985_HBL989_PRODIMAGE
WBP_HBL989_alt_PRODIMAGE

Wall Boxes, Data Box, Gangable, Low Voltage Partition

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL989

Wall Boxes, Data Box, Gangable, Low Voltage Partition

  • Includes Mouting Screw

Captive mounting screw

Product details

General

Accessory Type

Dividers

Application

  • Separates line and low voltage

Application - For Use On

Wall

Catalog Number

HBL989

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Hardware

Mounting Hardware Included

Series

Gangable

Size

2-Gang;3-Gang

Sub Brand

Wall Boxes

Type

Low Voltage Divider

UPC

783585459790

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

8000