HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLALU20472_PRODIMAGE
WBP_HBLALU20472_PRODIMAGE

Metal Raceway, Device Box, 2-Gang, Standard Depth, HBLALU2000 Series, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALU20472

Metal Raceway Device Box, Double, Standard Depth, HBLALU2000 Series

Product details

General

Catalog Number

HBLALU20472

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU2000 Series

Material

Aluminum

Number of Gang(s)

2-Gang

Series

HBLALU2000

Specifications

  • Box Type - Rectangular
  • Material - Anodized Aluminum
  • Style - 1-Gang

Style

Standard

Type

Boxes

UPC

783585110738

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10