HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLALU57DRBM_PRODIMAGE
WBP_HBLALU57DRBM_PRODIMAGE

Metal Raceway, Plate, 1-Gang, Duplex Opening, HBLALU5000/HBLALU7620 Series, Anodized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALU57DRBM

Metal Raceway, Plate, 1-Gang, Duplex Opening, HBLALU5000/HBLALU7620 Series, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

Product details

General

Catalog Number

HBLALU57DRBM

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Duplex Receptacle Cover
  • Material - Anodized Aluminum

Style

Duplex

Type

Cover Plates

UPC

783585110998

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10