HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLALUABRT_PRODIMAGE
WBP_HBLALUABRT_PRODIMAGE
WBP_HBLALUABRT_insert_PRODIMAGE

Metal Raceway, Aluminum Series, DevicePlate, HBLALU3800/HBLALU4800 Series, 1-Gang, Ortronics Opening, Anodized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALUABRT

Metal Raceway, Aluminum Series, DevicePlate, HBLALU3800/HBLALU4800 Series, 1-Gang, Ortronics Opening, Anodized

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

Product details

General

Catalog Number

HBLALUABRT

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/HBLALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

Material - Anodized Aluminum

Style

Ortronics

Type

Cover Plates

UPC

783585218830

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10