Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLC40182LED
Cable Length
40 Ft
Cable Type
#18/2 SJTOW
Catalog Number
HBLC40182LED
EU RoHS Indicator
Contact Manufacturer
Series
Commercial
Style
LED
Type
Reel With Hand Lamp
UPC
783585467399
Amperage Rating
0.65 A
Current / Amperage Rating
0.65 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Carton Quantity
4
Pallet Quantity
96