HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLCPIBL_PRODIMAGE
WBP_HBLCPIBL_PRODIMAGE
WBP_HBLCPOBL_HBLPMOGY_PRODIMAGE
WBP_HBLCPIBL_back_PRODIMAGE
+2
WBP_HBLCPIBL_front_PRODIMAGE

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power In, Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCPIBL

Locking Devices, Twist-Lock®,Insul-Lock™ Inline Connectors, 25 Amp, Power In, Blue

  • Impact-resistant thermoplastic construction
  • Industry standard mating
  • Color coded blue for power in
  • Multiple strain relief collets to accommodate cable range
  • Turn and latch feature prevents nuisance disconnects

Product details

General

Catalog Number

HBLCPIBL

EU RoHS Indicator

Contact Manufacturer

Item Type

25A Insul-Lock™ Connectors

UPC

783585539089

Dimensions

Dimensions

1.06 in x 1.06 in x 3.12 in

Height

3.12 in

Length

1.06 in

Width

1.06 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Pallet Quantity

8000