HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLDS3SSRRCP_PRODIMAGE
WBP_HBLDS3SSRRCP_PRODIMAGE

Stainless Steel Disconnect Switches, Sloped Replacement Cover with LED Phase Indication, 30A NEMA 4X

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3SSRRCP

Disconnect Switch Sloped Replacement Cover with LED Indication 30A NEMA 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Sloped top design sheds water and debris
  • External LEDs provide secondary means of visual confirmation of make/break on all phases

Product details

General

Application

LED Indicators / Labelless (30A)

Catalog Number

HBLDS3SSRRCP

Color

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

Replacement Covers

Type

Accessories

UPC

783585365213