HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLDS3P_PRODIMAGE
WBP_HBLDS3P_PRODIMAGE
WBP_HBLDS3P_App_PRODIMAGE
WBP_HBLDS3P_front_PRODIMAGE
WBP_HBLDS3P_App-1_PRODIMAGE

DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS6PAC

DISC ,60A UNFUSED, 4X,LED LIGHTS, HBLAC1

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

Product details

General

Application

  • LED indicators / Labelless

Catalog Number

HBLDS6PAC

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640082

Electrical Ratings

Current / Amperage Rating

60 A

Logistics

Carton Quantity

1

Pallet Quantity

168