HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLFMTA_PRODIMAGE
WBP_HBLFMTA_PRODIMAGE

FloorTrak PRO, Track, Tee Track Section, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFMTA

FloorTrak PRO, On Floor Track, Cover and Base, Tee Fitting, Surface and Variable edges with Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMTA

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595610

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Resources and downloads