WBP_HBLI45123R20M1Y_PRODIMAGE
WBP_HBLI45123R20M1Y_PRODIMAGE
play
inREACH Cord Reel Drop Ceiling Enclosure

Yellow Industrial Reel with Black Portable Outlet Box and (1) 20A Duplex Receptacle, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 125 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI25123R20M1Y

Yellow Industrial Reel with Black Portable Outlet Box and (1) 20A Duplex Receptacle, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 125 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length
25 Ft
Cable Type
#12/3 SJO
EU RoHS Indicator
Contact Manufacturer
Series
inREACH Industrial
Style
Two Outlets
Type
Reel With Duplex Receptacle(s)
UPC
783585585611

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 VAC

Conductor Related

Number Of Wires
3-Wire

Resources and downloads

Installation Manuals

Videos

play
inREACH Cord Reel Drop Ceiling Enclosure