HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE
play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure

Yellow Industrial Reel, UL Type 1, 35 Ft, #12/4 SJO, 20 A, 250 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI35124Y

Yellow Industrial Reel, UL Type 1, 35 Ft, #12/4 SJO, 20 A, 250 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

35 Ft

Cable Type

#12/4 SJO

Catalog Number

HBLI35124Y

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Leaded

Type

Standard Reel With Leads

UPC

783585585390

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

4-Wire

Resources and downloads

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure

Engineering Drawing