WBP_HBLI45143GF15Y_PRODIMAGE
WBP_HBLI45143GF15Y_PRODIMAGE
play
inREACH Cord Reel Drop Ceiling Enclosure
WBP_HBLI45123GF20Y_alt-1_PRODIMAGE
WBP_HBLI45123GF20_Front_PRODIMAGE

Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLI45143GF15Y

Yellow Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (1) 15A Duplex Receptacle, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length
45 Ft
Cable Type
#14/3 SJO
EU RoHS Indicator
Contact Manufacturer
Series
inREACH Industrial
Style
Two Outlets and GFCI
Type
Reel With Duplex Receptacle(s)
UPC
783585669977

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Number Of Wires
3-Wire

Resources and downloads

Installation Manuals

Videos

play
inREACH Cord Reel Drop Ceiling Enclosure