WBP_HBLLEDHB120_PRODIMAGE
WBP_HBLLEDHB120_PRODIMAGE
play
Temporary Industrial Lighting

Temporary Lighting Products, High Bay LED Light, 120W

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLLEDHB120

Temporary Lighting Products, High Bay LED Light, 120W

  • Easy, portable LED light fixture
  • 120% LED efficiency
  • Wire cage and Polycarbonate lens design for durability

Product details

General

EU RoHS Indicator
Contact Manufacturer
Performance
  • Electrical - Lamp life - 50,000 hours
  • Mechanical - Height - 16''
  • Width - 10'' - Depth
Series
High Bay Light
Type
High Bay LED Light With Wire Guard
UPC
783585468976

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1