HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLMFPDC_PRODIMAGE
WBP_HBLMFPDC_PRODIMAGE
WBP_HBLMFPD_HBLMFPDC_closed_PRODIMAGE
WBP_HBLMFPD_HBLMFPDC_open_PRODIMAGE

Dust protection cap, Duplex (outlet, inlet)

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLMFPDC

Dust protection cap, Duplex (outlet, inlet)

Product details

General

Catalog Number

HBLMFPDC

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Insul-Lock Plus cover

Material

TPE

Style

For Insul-lock plus

Type

Cover

UPC

783585788678

Dimensions

Dimensions

0.68 in x 2.6 in x 1.59 in

Height

1.59 in

Length

0.68 in

Width

2.6 in

Logistics

Carton Quantity

100