WBP_HBLP8FSY_PRODIMAGE
WBP_HBLP8FSY_PRODIMAGE
play
Watertight Products
WBP_HBLP8FSY_app_PRODIMAGE
WBP_HBLP8FSY_app-1_PRODIMAGE

Wallplates and Boxes, Box Covers, 1-Gang, 1) Duplex Opening, For Portable Outlet Box, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLP8FSY

Wallplates and Boxes, Box Covers, 1-Gang, 1) Duplex Opening, For Portable Outlet Box, Yellow

  • Impact resistant Valox® cover plate

For Portable Outlet Box

Product details

General

Application
1) Duplex Opening
Color
Yellow
Construction
Molded
Cord Range
.38" - .75"
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Box Mount- Mounting Screws
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94V-0, 94-5VA classification
  • Environmental - Impact and Crush Resistance - In accordance with UL 514C, UL50, C22.2 No. 18 and C22.2 No. 94.
  • Environmental - Moisture Resistance - Wet and damp locations, Enclosure Type 3R when used with weatherproof cover plates.Dry, indoors locations, Enclosure Type 1 with all other cover plates
  • Environmental - Operating Temperature - 80°C maximum
  • -35°C minimum
  • Environmental - UV Resistance - All materials are UV stabilized
Style
Non-Metallic Fs Cover Plate
Type
Cover Plate
UPC
783585318189

Dimensions

Display Size
1-Gang
Length
4.56 in
Width
2.84 in

Certifications And Compliance

Industry Standard(s)
  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Logistics

Carton Quantity
25
Pallet Quantity
13600