HUBBELL WIRING DEVICE-KELLEMS
Image not found_2
Image not found_2

CONVENTION CTR, FLAT CABLE INSERT, RFID

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLRFKIT560FC

Convention Center Pin and Sleeve, Flat Cable Insert, RFID Enabled Cord Clamps

  • Industrial Duty, molded-in RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

RFID

Product details

General

Catalog Number

HBLRFKIT560FC

Color

Natural

Number Of Poles

4

Type

Device

UPC

783585586748

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Voltage Rating Description

277/480V AC

Conductor Related

Number Of Wires

5