HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLW45163W_PRODIMAGE
WBP_HBLW45163W_PRODIMAGE
play
inREACH Industrial and Industrial Weatherproof Cord Reels
WBP_HBLI45163_alt_PRODIMAGE
+4
WBP_HBLI45163_Mounting_PRODIMAGE

White Weatherproof Reel, UL Type 4, 45 Ft, #16/4 SOW, 10 A, 600 VAC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLW45164W

White Weatherproof Reel, UL Type 4, 45 Ft, #16/4 SOW, 10 A, 600 VAC

InREACH™ Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH™ Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH™ Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH™ Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Cable Length

45 Ft

Cable Type

#16/4 SOW

Catalog Number

HBLW45164W

EU RoHS Indicator

Contact Manufacturer

Series

inREACH Industrial

Style

Leaded

Type

Weatherproof Reel

UPC

783585585949

Electrical Ratings

Current / Amperage Rating

10 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Number Of Wires

4-Wire

Resources and downloads

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels

Engineering Drawing