HUBBELL WIRING DEVICE-KELLEMS
WBP_HBTCLGS12BK_PRODIMAGE
WBP_HBTCLGS12BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 16" Tray, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTCLGS16BK

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 16" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Standard Product

Product details

General

Application

For 16" Tray

Catalog Number

HBTCLGS16BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Ceiling Support

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Sub Brand

Wire Basket Tray

Type

Ceiling

UPC

783585418070

Dimensions

Width

16 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous