HUBBELL WIRING DEVICE-KELLEMS
WBP_HBTLB4_PRODIMAGE
WBP_HBTLB4_PRODIMAGE
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Pre-Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTLB20

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Standard Product

Product details

General

Application

For 20" Tray

Catalog Number

HBTLB20

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

L-Bracket

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Weight - 2.1 Lb
  • Width In (mm) - 20" (508)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417769

Dimensions

Dimensions

2 in x 2 in x 6 in

Height

6 in

Length

2 in

Width

2 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous