WBP_HBTLB4BK_PRODIMAGE
WBP_HBTLB4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 24" Tray, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTLB24BK

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 24" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

Standard Product

Product details

General

Application
For 24" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
L-Bracket
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Sub Brand
Wire Basket Tray
Type
L-Brackets
UPC
783585417790

Dimensions

Dimensions
24 in x 24 in x 6 in
Height
6 in
Length
24 in
Width
24 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous