WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_app-2_PRODIMAGE
WBP_HCT10114K_bckgnd_PRODIMAGE
+1
WBP_HCT10114K_app-1_PRODIMAGE

CableTrak Kits with Brackets, 4', 251 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCT25134K

CableTrak Kits with Brackets, 4', 251 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

Standard Product

Product details

General

Application
  • Cable and Hose Carrier
Color
  • Black
EU RoHS Indicator
No
Item Type
CableTrak Extender Kit
Material
Nylon, Fiberglass Reinforced
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).
UPC
783585343549

Dimensions

Depth
1.75
Display Size
Standard Sized
Width
2.6 in

Electrical Ratings

Connectivity
Snap Together Sections

Conductor Related

Wire Size
2.340"