HUBBELL WIRING DEVICE-KELLEMS
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_PRODIMAGE
WBP_HCT10114K_bckgnd_PRODIMAGE
WBP_HCT10114K_app-3_PRODIMAGE
+1
WBP_HCT10114K_app-2_PRODIMAGE
Discontinued

CableTrak Bracket Kit, for HCT101 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCTBK101

CableTrak Bracket Kit, for HCT101 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

Standard Product

Product details

General

Application

Cable and Hose Carrier

Catalog Number

HCTBK101

Color

Black

EU RoHS Indicator

No

Item Type

CableTrak Bracket Kit

Material

Nylon, Fiberglass Reinforced

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Maximum Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343723

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Snap Together Sections

Logistics

Carton Quantity

10