HUBBELL WIRING DEVICE-KELLEMS
WBP_HI6_PRODIMAGE
WBP_HI6_PRODIMAGE
WBP_HI6_PS0509NBK_App_PRODIMAGE

HI-IMPACT Connector, Category 6, Universal, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HI6

HI-IMPACT Connector, Category 6, Universal, Gray

IP67 Protected Connection

Product details

General

Catalog Number

HI6

Color

Black

Contact

Beryllium Copper

Environmental Conditions

IP67 Environments

EU RoHS Indicator

Yes

Item Type

Category 6 RJ45

Material - Mounting Hardware

HI-Impact Mount

Performance

  • Electrical - Infrastructure - ANSI/TIA/EIA-568-B.2-1 (Cat. 6 and 5e). Supports TIA-1005 Industrial Telecommunications Infrastructure
  • Environmental - Corrosion - Resistant to most common chemicals, oils and cleaning agents
  • Environmental - HI-Impact Housing - UV resistant
  • Environmental - Ingress Protection - NEMA TYPE 4X (connectors), IP67 and IP66 (dust/water). IP55 (plates)
  • Environmental - Temperature Range - TIA/EIA-568-B.2 -25°C to 70°C
  • Mechanical - Acceleration - 5g (operational)
  • Mechanical - Frequency Range - 10-500Hz
  • Mechanical - Mating Cycles - 750 minimum

Series

Cat 6

Specifications

  • HI-Impact Housing - Valox®, UL 94V-0
  • Nose Contacts - Beryllium copper with a minimum of 50 micro-inch gold plating over nickel under plating

Temperature Rating

Per TIA

UPC

662620846354

Dimensions

Display Size

Hi-Impact Opening

Electrical Ratings

Connectivity

RJ45 to 110 IDC

Contact Resistance

Per TIA

Insertion Loss

750

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Nema Rating

IP67

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

3325

Resources and downloads