HUBBELL WIRING DEVICE-KELLEMS
WBP_HI603AA_PRODIMAGE
WBP_HI603AA_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HICH_HI6XXAE_app-2_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app_PRODIMAGE

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 5' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HI605AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 5' Length

Standard Product

Product details

General

Attenuation

.1dB

Catalog Number

HI605AA

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

EU RoHS Indicator

Yes

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856131

Dimensions

Length

60 in

Outside Diameter

0.23

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Resources and downloads