HUBBELL WIRING DEVICE-KELLEMS
WBP_HP5E96_PRODIMAGE
WBP_HP5E96_PRODIMAGE

Patch Panels, Cat5E, 96-Port, UniversalWiring

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HP5E96

Patch Panel Cat 5e, 96-Port, UniversalWiring

  • 7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

Product details

General

Catalog Number

HP5E96

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

96

Series

Cat 5E

Style

Flat

UPC

662620247113