HUBBELL WIRING DEVICE-KELLEMS
WBP_HPW66B16_PRODIMAGE
WBP_HPW66B16_PRODIMAGE

Interconnects, Modular 66B Block, 6- pair (6x 12)

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW66B16

Interconnects, Modular 66B Block, 6- pair (6x 12)

Standard Product

Product details

General

Catalog Number

HPW66B16

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

12

Operating Temperature

0 Degrees C to 75 Degree C

Series

Modular 66B

Specifications

  • Block Size (in) - 6 x 12
  • Capacity - 6-Pair

UPC

662620821153

Dimensions

Dimensions

3.9 in x 2.8 in x 1.2 in

Height

1.2 in

Length

3.9 in

Width

2.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 5-Pair Out

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

2000

Resources and downloads