HUBBELL WIRING DEVICE-KELLEMS
WBP_HPW66M150_PRODIMAGE
WBP_HPW66M150_PRODIMAGE

Interconnects, Modular 66M Block, 25- Pair (4x 50)

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW66M150

Interconnects, Modular 66M Block, 25- Pair (4x 50)

Fully Compatible With All Industry Standard Accessories

Standard Product

Product details

General

Catalog Number

HPW66M150

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

50

Operating Temperature

0 Degrees C to 75 Degree C

Series

Modular 66M

Specifications

  • Block Size (in) - 4 x 50
  • Capacity - 50-Pair
  • Material - High-impact flame retardant thermoplastic

UPC

662620821139

Dimensions

Height

1.2 in

Width

3.4 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 1-Pair Out

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL and cUL Listed

Logistics

Carton Quantity

50

Pallet Quantity

1000

Resources and downloads