HUBBELL WIRING DEVICE-KELLEMS
WBP_HPW89B_PRODIMAGE
WBP_HPW89B_PRODIMAGE

Interconnects, Modular 66 89B Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPW89B

Interconnects, Modular 66 89B Bracket

Standard Product

Product details

General

Accessory Type

Bracket

Catalog Number

HPW89B

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Series

Modular 66

UPC

662620821214

Dimensions

Height

1.5 in

Width

2.57 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Logistics

Carton Quantity

32

Resources and downloads