HUBBELL WIRING DEVICE-KELLEMS
WBP_HPWWB6U18_PRODIMAGE
WBP_HPWWB6U18_PRODIMAGE
WBP_HBT0212_Tee_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
+2
WBP_HBT_WireBasket_app-23_PRODIMAGE
Discontinued

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 10.5" H x 8" D

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPWWB6U8

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 10.5" H x 8" D

  • Bottom hinging allows flip down access to rear of components
  • Multiple cable management tie-off points
  • Jumbo openings in the rear allow for cable routing

Bracket Hinge

Product details

General

Application

Horizontal Organizer

Catalog Number

HPWWB6U8

Color

Item Type

Cable Management

Material

Steel, Cold Rolled

Type

Bracket, Bottom Hinged

UPC

662620807751

Dimensions

Height

10.5 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern