HUBBELL WIRING DEVICE-KELLEMS
WBP_HSQ36S_PRODIMAGE
WBP_HSQ36S_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ3626_knockouts_PRODIMAGE
+2
WBP_HSQ24_App_PRODIMAGE

Cabinet Components, QUADCAB 36" H x 20" D, Solid Door, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HSQ36S

Cabinet Components, QUADCAB 36" H x 20" D, Solid Door, Black

Solid Door

Product details

General

Catalog Number

HSQ36S

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853222

Dimensions

Cubic Capacity

19008 cu.in

Depth

20

Height

36 in

Thickness

0.0781

Width

26.4 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads