HUBBELL WIRING DEVICE-KELLEMS
WBP_HSQ48_PRODIMAGE
WBP_HSQ48_PRODIMAGE
WBP_HSQ48_app_PRODIMAGE

Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HSQ4826

Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

Door with Window

Product details

General

Catalog Number

HSQ4826

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853307

Dimensions

Cubic Capacity

39561.6 cu.in

Depth

26

Height

48 in

Thickness

0.0781

Width

31.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads