HUBBELL WIRING DEVICE-KELLEMS
WBP_PC100_PRODIMAGE
WBP_PC100_PRODIMAGE
WBP_PC60_PC100_App_PRODIMAGE
WBP_PC60_PC100_App-1_PRODIMAGE
WBP_PC60_PC100_App-2_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 100A All Wire, Gray Non-Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 100A All Wire, Gray Non-Metallic

Watertight

Product details

General

Application

  • All 100 and 125 Amp

Catalog Number

PC100

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Plug Cover

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Plug Cover

Style

Fits all 100 and 125A

Type

Closure Caps

UPC

783585371009

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

810