HUBBELL WIRING DEVICE-KELLEMS
Image of M5200RS1 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws
Image of M5200RS1 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products
Image of M5200RS1 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M5200RS1

Heavy Duty IEC Pin and Sleeve Marine Grade Female Receptacle Interior, 200A 600V AC, 4-Pole 5-Wire Grounding, Terminal Screws

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Product details

General

Application

  • Metallic with Nylon Shroud

Catalog Number

M5200RS1

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Replacement Interior

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Contact Carrier - Thermoset Polyester
  • Cover - Epoxy Painted Aluminum
  • Gaskets & Seals - Neoprene
  • Housing - Epoxy Painted Aluminum
  • Pin Spring - Beryllium Copper

Style

Standard Service,Corrosion Resistant

Type

Watertight Receptacle

UPC

783585161839

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Number Of Wires

5-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Logistics

Carton Quantity

1

Pallet Quantity

90

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products