WBP_HBLMITL_PRODIMAGE
WBP_HBLMITL_PRODIMAGE
WBP_HBLMITL_alt-1_PRODIMAGE
WBP_HBLMITL_alt_PRODIMAGE
WBP_HBLMITL_HBL2620SW_Plugged_PRODIMAGE

Heavy Duty Products, Switched Twist-Lock®, Industrial Grade, Accessories, Mechanical Interlock, 30A 600V AC, Single Conductor, Terminal Screws, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLMITL

Heavy Duty Products, Switched Twist-Lock®, Industrial Grade, Accessories, Mechanical Interlock, 30A 600V AC, Single Conductor, Terminal Screws, Gray

Hubbell offers the only mechanical interlock for Twist-Lock®. This new, unfused mechanical interlock for Watertight Safety-Shroud® Twist-Lock® integrates a watertight receptacle with a linked disconnect switch to provide a mechanically interlocked receptacle. This virtually eliminates the possibility of making or breaking the circuit while under load or making a casual or “lazy” connection. The switch cannot be turned ON until the plug is properly inserted and locked, and the plug cannot be removed until the switch is turned OFF. All these protective features are included in a compact Type 4X hose-directed water and corrosion resistant enclosure that allows for top, bottom or back feed options. The non-metallic enclosure is nonconductive, yet has an internal frame to assure ground continuity with metallic conduit. In addition, this interlock works with all Safety-Shroud Twist-Lock Plugs. The new unfused mechanical interlock for Watertight Safety-Shroud Twist-Lock can be locked out as a method of compliance with OSHA lockout/tagout regulations.

Product details

General

Color
EU RoHS Indicator
No
Item Type
Safety-Shroud Enclosure
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V minimum
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External full adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA
Style
For 20A and 30A Devices
Type
  • Switched Enclosure
  • Switched Enclosure
UPC
783585176802

Dimensions

Dimensions
11.44 in x 4.88 in x 4.19 in
Height
4.19 in
Length
11.44 in
Weight
3.65 lb
Width
4.88 in

Electrical Ratings

Dielectric Strength
Withstands 3,000V minimum

Certifications And Compliance

Industry Standard(s)
  • CSA Certified TYPE 4, 4X and TYPE 12K Enclosure Rating
  • Listed to UL Standard
Nema Rating
Type 4X

Logistics

Carton Quantity
1
Pallet Quantity
290