HUBBELL WIRING DEVICE-KELLEMS
WBP_IFP13GY_PRODIMAGE
WBP_IFP13GY_PRODIMAGE

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 3-Port, Single-Gang, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP13GY

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 3-Port, Single-Gang, Gray

Accommodates Box Eliminator

Product details

General

Catalog Number

IFP13GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Series

Accessory

Size

Standard

Style

Flush 3-Port

Type

Outlet Plate

UPC

662620826493

Dimensions

Display Size

3-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads