HUBBELL WIRING DEVICE-KELLEMS
WBP_IM1IA15W_PRODIMAGE
WBP_IM1IA15W_PRODIMAGE

Plates, INFINI Module, 1-Port, 1.5 Unit, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM1IA15W

Plates, INFINI Module, 1-Port, 1.5 Unit, White

1-Port Keystone Recessed Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1IA15W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 1-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838335

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads