WBP_IM35AR1EI_PRODIMAGE
WBP_IM35AR1EI_PRODIMAGE
Discontinued

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM35AR1EI

iStation Modules, 3.5 MM Stereo Jack, 2) RCA Audio, 1-Unit, Electric Ivory

Standard Product

Product details

General

Application
2 RCA Left Right Audio W/3.5mm Stereo Audio
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
L/R Audio, 3.5mm Stereo
Temperature Rating
Per TIA
Type
RCA
UPC
662620214276

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25