HUBBELL WIRING DEVICE-KELLEMS
WBP_IM3RF1OW_PRODIMAGE
WBP_IM3RF1OW_PRODIMAGE
Discontinued

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM3RF1OW

iStation Module, 3) RCA, Feed Thru, 1- Unit, Office White

Standard Product

Product details

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RF1OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Feed-Thru
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620841182

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads