HUBBELL WIRING DEVICE-KELLEMS
WBP_IMCR1101OW_PRODIMAGE
WBP_IMCR1101OW_PRODIMAGE
Discontinued

iStation Module, 3) RCA Component, 110 UTP, 1-Unit, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMCR1101OW

iStation Module, 3) RCA Component, 110 UTP, 1-Unit, Office White

Standard Product

Product details

General

Application

3 RCA Component Video

Catalog Number

IMCR1101OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), 110
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620858081

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads