HUBBELL WIRING DEVICE-KELLEMS
WBP_IMSP1OW_PRODIMAGE
WBP_IMSP1OW_PRODIMAGE
Discontinued

iStation Module, Red and Black Speaker Posts, 1-Unit, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMSP1OW

iStation Module, Red and Black Speaker Posts, 1-Unit, Office White

Standard Product

Product details

General

Application

Speaker Post Black & Red

Catalog Number

IMSP1OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module -  Speaker Post
  • Unit Package - Single

Style

Binding Post

Temperature Rating

Per TIA

Type

Speaker

UPC

662620843544

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads